TLS4120D0EP V50
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Base ProductTLS412xD0xxVxx
-
CommentsAutomotive Step-down integrated synchnomous regulator with over and undervoltage reset, optimized for low quiescent operation, 100% duty cycle, f=320..2,8MHz, Iq<31µA, 5V/2A
-
InhibitYes
-
IQ max2000 mA
-
Iq31 µA
-
Operating Temperature range-40 °C to 150 °C
-
ProtectYes
-
Regulator TypeBuck Converter
-
ResetYes
-
Tolerance1.5%
-
VQ (multiple)5 V
-
WatchdogNo
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- 2 A step down regulator
- Input voltage from 3.7 V to 35 V
- 5 V output voltage
- ±1.5% feedback voltage accuracy in PWM mode
- Ultra low current consumption 31 µA
- Enable
- Flexible Reset function with Under and Overvoltage detection
- Precised timing for reset with external resistor
- Wide Switching Frequency range 320 kHz - 560 kHz & 1.6 MHz - 2.8 MHz
- 100 % duty cycle operation
- Synchronization to external frequency
- Spread spectrum frequency modulation for improved EMI performance
- Soft start function
- Integrated compensation Network
- Output discharge function during disabled state
- Ultra low current consumption during disabled state (typically 1 μA)
- Overtemperature Shutdown
- Output Current Limitation
- Wide Junction Temperature Range from -40 °C up to 150 °C
- AEC Qualified
Benefits
- Designed for harsh automotive environment
- Wide input voltage range
- Low quiescent current operation at no load condition
- Optimized for size and flexibility
- Suitable for cranking condition with 100% duty cycle
- Flexible Reset with minimum external components